(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

360 × 140 × 150 mm Tool Bag (8 Pockets)

360 × 140 × 150 mm Tool Bag (8 Pockets)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA925C-2A

  • Size
    360(W)×140(D)×150(H)mm
  • Materials
    Polyester
  • Number of pockets
    8 pcs.
Part Number
EA925C-2A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,930.00

TOOL BAG 1 Piece(s) 12 Day(s)

Basic Specifications

  • Size
    360(W)×140(D)×150(H)mm
  • Materials
    Polyester
  • Number of pockets
    8 pcs.

Product Description

[Features]
・ Materials: Polyester
·Size: 360 (W) × 140 (D) × 150 (H) mm
·Number of pockets: 8 pcs.
·The main storage part has a zipper

Specifications of EA925C-2A

  • Size
    360(W)×140(D)×150(H)mm
  • Materials
    Polyester
  • Number of pockets
    8 pcs.
Part Number
EA925C-2A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,930.00

TOOL BAG 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1