(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

30 mm Carabiner Hook (Made of Plastic, 5 Pcs.)【5 Pieces Per Package】

30 mm Carabiner Hook (Made of Plastic, 5 Pcs.)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA628RX-11

  • Materials
    Polyacetal resin
  • Size
    18×30mm
  • Opening width
    8mm
  • Hole diameter
    3mm
Part Number
EA628RX-11
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 334.00

CARABINER HOOK 1 Pack(s)

5 Pieces Per Package

12 Day(s)

Basic Specifications

  • Materials
    Polyacetal resin
  • Size
    18×30mm
  • Opening width
    8mm
  • Hole diameter
    3mm

Product Description

[Product Specifications]
·Material: polyacetal resin
·Opening width: 8 mm
·Size: 18 × 30 mm
·Hole Diameter: 3 mm

Specifications of EA628RX-11

  • Materials
    Polyacetal resin
  • Size
    18×30mm
  • Opening width
    8mm
  • Hole diameter
    3mm
Part Number
EA628RX-11
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 334.00

CARABINER HOOK 1 Pack(s)

5 Pieces Per Package

12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1