(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3 mm Cord-End Stopper (10 Pcs.)【10 Pieces Per Package】

3 mm Cord-End Stopper (10 Pcs.)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA628RX-7

  • Materials
    Polyacetal resin
  • Size
    14×7×13mm
  • Hole diameter
    3mm
Part Number
EA628RX-7
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 202.00

CODE END STOPPER 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Basic Specifications

  • Materials
    Polyacetal resin
  • Size
    14×7×13mm
  • Hole diameter
    3mm

Product Description

[Features]
·for 2 strings
·Material: polyacetal resin
·Since it has a return blade inside, you can firmly fix the string.
·Size: 14 × 7 × 13 mm
·Hole Diameter: 3 mm

Specifications of EA628RX-7

  • Materials
    Polyacetal resin
  • Size
    14×7×13mm
  • Hole diameter
    3mm
Part Number
EA628RX-7
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 202.00

CODE END STOPPER 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1