(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drum Dolly / Replacement Caster (EA520W-10)

Drum Dolly / Replacement Caster (EA520W-10)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA520W-10
EA520W-101
EA520W-102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Size Materials Details 1 Product Detail Type Quantity Details 3 Uniformly Distributed Load Capacity Specifications Wheel width Caster material

฿ 36,190.00

DRUM CAN DOLLIES 1 Piece(s) 14 Day(s) 15.6 kg ø610×914(H)mm Steel For 15 to 55 gallon drums Drum dolly - With load-fastening strap 250 kg - 35mm Polyamide

฿ 1,709.00

CASTER 1 Piece(s) 20 Day(s) - - - - Replacement Caster for EA520W-10 1 pc. - - With Brake 35㎜ Polyamide

฿ 1,440.00

CASTER 1 Piece(s) 20 Day(s) - - - - Replacement Caster for EA520W-10 1 pc. - - Without brake 35㎜ -

Basic Specifications

  • Caster Diameter
    ø80mm

Product Description

The upper material is made of steel.
A 55-gallon drum is used as a guide.
You can also use the included strap to secure the drum for transportation.

Part Number
EA520W-10
EA520W-101
EA520W-102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Size Materials Details 1 Product Detail Type Quantity Details 3 Uniformly Distributed Load Capacity Specifications Wheel width Caster material

฿ 36,190.00

DRUM CAN DOLLIES 1 Piece(s) 14 Day(s) 15.6 kg ø610×914(H)mm Steel For 15 to 55 gallon drums Drum dolly - With load-fastening strap 250 kg - 35mm Polyamide

฿ 1,709.00

CASTER 1 Piece(s) 20 Day(s) - - - - Replacement Caster for EA520W-10 1 pc. - - With Brake 35㎜ Polyamide

฿ 1,440.00

CASTER 1 Piece(s) 20 Day(s) - - - - Replacement Caster for EA520W-10 1 pc. - - Without brake 35㎜ -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1