(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

800 × 600 × 1,700 mm Easy Container (Made of Steel / Resin)

800 × 600 × 1,700 mm Easy Container (Made of Steel / Resin)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EA520LB-31

  • Size
    Outer Dimension: 800 × 600 × 1,700 (H) mm; inner dimensions: 740 × 540 × 1450 (H) mm
  • Materials
    Plastic + steel / resin bottom plate
  • Accessories
    Rubber band × 1 pc.
  • Wheel diameter
    150 mm (Rubber wheels)
  • Uniformly Distributed Load Capacity
    500 kg
  • Weight (kg)
    38
Part Number
EA520LB-31 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 20,594.00

฿ 16,475.20

CONTAINER 1 Piece(s) 15 Day(s)

Basic Specifications

  • Size
    Outer Dimension: 800 × 600 × 1,700 (H) mm; inner dimensions: 740 × 540 × 1450 (H) mm
  • Materials
    Plastic + steel / resin bottom plate
  • Accessories
    Rubber band × 1 pc.
  • Wheel diameter
    150 mm (Rubber wheels)
  • Uniformly Distributed Load Capacity
    500 kg
  • Weight (kg)
    38

Product Description

[Features]
·Material: Plastic + steel / resin bottom plate
·Lightweight with a resin bottom plate.
·Wheel diameter: 150 mm (Rubber wheels)
·4 wheels are swivel type (2 wheels come with brake)
·Uniformly distributed load: 500 kg
·Size (outer dimension) (mm): 800 × 600 × 1700 (H)
·Weight (kg): 38

Specifications of EA520LB-31

  • Size
    Outer Dimension: 800 × 600 × 1,700 (H) mm; inner dimensions: 740 × 540 × 1450 (H) mm
  • Materials
    Plastic + steel / resin bottom plate
  • Accessories
    Rubber band × 1 pc.
  • Wheel diameter
    150 mm (Rubber wheels)
  • Uniformly Distributed Load Capacity
    500 kg
  • Weight (kg)
    38
Part Number
EA520LB-31 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 20,594.00

฿ 16,475.20

CONTAINER 1 Piece(s) 15 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1