(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

550 × 1,300 mm/400 kg Hand Truck (for Stairs)

550 × 1,300 mm/400 kg Hand Truck (for Stairs)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to display the latest price.

Specifications of EA520FD-5A

  • Weight
    (When equipped with air-filled tires): 39 kg, (when equipped with 3-wheel tires): 48 kg
  • Materials
    Steel
  • Accessories
    Air tires, 3-wheel tires, tie-down strap, support handle
  • Wheel Size
    3-wheel tire: 160 × 40 mm × 6; air-filled tire: 300 × 105 mm × 2; support tires: 160 × 40 mm × 2
  • Load platform size
    190×550mm
  • Overall Height
    1300mm
  • Uniformly Distributed Load Capacity
    400 kg
  • Total Width
    700mm
  • Handle Height Adjustment
    From 113 to 144 cm
Part Number
EA520FD-5A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 144,552.00

฿ 71,105.13

HAND TRACK 1 Piece(s) 92 Day(s)

Basic Specifications

  • Weight
    (When equipped with air-filled tires): 39 kg, (when equipped with 3-wheel tires): 48 kg
  • Materials
    Steel
  • Accessories
    Air tires, 3-wheel tires, tie-down strap, support handle
  • Wheel Size
    3-wheel tire: 160 × 40 mm × 6; air-filled tire: 300 × 105 mm × 2; support tires: 160 × 40 mm × 2
  • Load platform size
    190×550mm
  • Overall Height
    1300mm
  • Uniformly Distributed Load Capacity
    400 kg
  • Total Width
    700mm
  • Handle Height Adjustment
    From 113 to 144 cm

Product Description

[Features]
·2WAY specifications of air-filled tires and 3-wheel tires
·The height of the handle can be adjusted and replaced by 180°
·The support handle makes it easy to carry even in places with level differences
·Push down the lever inside the wheel to lock the support tire
·You can get off safely even if there is a level difference
·Overall Width: 700 mm
·Material: Steel
·Wheel Size: 3-wheel tire: 160 × 40 mm × 6; air-filled tire: 300 × 105 mm × 2; support tires: 160 × 40 mm × 2
·Weight: (When equipped with air-filled tires): 39 kg, (when equipped with 3-wheel tires): 48 kg
·Accessories: Air tires, 3-wheel tires, tie-down strap, support handle
·Uniformly distributed load: 400 kg
·Loading platform size: 190 × 550 mm
·Overall Height: 1300 mm

Specifications of EA520FD-5A

  • Weight
    (When equipped with air-filled tires): 39 kg, (when equipped with 3-wheel tires): 48 kg
  • Materials
    Steel
  • Accessories
    Air tires, 3-wheel tires, tie-down strap, support handle
  • Wheel Size
    3-wheel tire: 160 × 40 mm × 6; air-filled tire: 300 × 105 mm × 2; support tires: 160 × 40 mm × 2
  • Load platform size
    190×550mm
  • Overall Height
    1300mm
  • Uniformly Distributed Load Capacity
    400 kg
  • Total Width
    700mm
  • Handle Height Adjustment
    From 113 to 144 cm
Part Number
EA520FD-5A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 144,552.00

฿ 71,105.13

HAND TRACK 1 Piece(s) 92 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage method and usage examples

Instruction manual

Instruction manual 1 of 550 × 1,300 mm / 400 kg Hand Truck (for Stairs)Instruction manual 2 of 550 × 1,300 mm / 400 kg Hand Truck (for Stairs)Instruction manual 3 of 550 × 1,300 mm / 400 kg Hand Truck (for Stairs)