(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

457 × 762 mm/550 kg Dolly (Made of Plastic)

457 × 762 mm/550 kg Dolly (Made of Plastic)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA520AC-11

  • Weight
    5.18 kg
  • Wheel
    Swivel × 4
  • Wheel diameter
    70 mm (PP caster)
  • Load platform size
    762×457mm
  • Uniformly Distributed Load Capacity
    550 kg
  • Deck Material
    Polypropylene
  • Floor Height
    120mm
Part Number
EA520AC-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,033.00

DOLLIES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Weight
    5.18 kg
  • Wheel
    Swivel × 4
  • Wheel diameter
    70 mm (PP caster)
  • Load platform size
    762×457mm
  • Uniformly Distributed Load Capacity
    550 kg
  • Deck Material
    Polypropylene
  • Floor Height
    120mm

Product Description

[Features]
·Open type
·Floor height: 120 mm
·Wheel: Swivel × 4
·Wheel diameter: 70 mm (PP caster)
·Deck material: Polypropylene
·Uniformly distributed load: 550 kg
·Loading platform size: 762 × 457 mm
·Weight: 5.18 kg

Specifications of EA520AC-11

  • Weight
    5.18 kg
  • Wheel
    Swivel × 4
  • Wheel diameter
    70 mm (PP caster)
  • Load platform size
    762×457mm
  • Uniformly Distributed Load Capacity
    550 kg
  • Deck Material
    Polypropylene
  • Floor Height
    120mm
Part Number
EA520AC-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,033.00

DOLLIES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1