(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[for EA506AF-61, -62]lid

[for EA506AF-61, -62]lid

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA506AF-123

  • Materials
    Polypropylene
  • Color
    Orange
  • Size (Outer Dimensions)
    601×401×28(H)mm
Part Number
EA506AF-123
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,939.00

LID 1 Piece(s) 12 Day(s)

Basic Specifications

  • Materials
    Polypropylene
  • Color
    Orange
  • Size (Outer Dimensions)
    601×401×28(H)mm

Product Description

[Features]
·Lid for EA506AF-61 / -62
· Material: polypropylene
·Color: Orange

Specifications of EA506AF-123

  • Materials
    Polypropylene
  • Color
    Orange
  • Size (Outer Dimensions)
    601×401×28(H)mm
Part Number
EA506AF-123
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,939.00

LID 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1