(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container, 670 × 335 × 241 mm / 42.6 L (Gray)

Container, 670 × 335 × 241 mm / 42.6 L (Gray)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA506AF-85

  • Capacity
    42.6L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 670 × 335 × 241 (H) mm · Inner dimensions: 635 × 300 × 228 (H) mm · Effective inner dimensions: 626 × 291 × 218 (H) mm
  • Color
    Gray
  • Compressive Load
    25.6 kN (2,616 kgf)
  • Number of Bottom Blocks
    8
Part Number
EA506AF-85
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,224.00

CONTAINER 1 Piece(s) 12 Day(s)

Basic Specifications

  • Capacity
    42.6L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 670 × 335 × 241 (H) mm · Inner dimensions: 635 × 300 × 228 (H) mm · Effective inner dimensions: 626 × 291 × 218 (H) mm
  • Color
    Gray
  • Compressive Load
    25.6 kN (2,616 kgf)
  • Number of Bottom Blocks
    8

Product Description

[Features]
·Materials: Polypropylene
· Stackable
·Capacity: 42.6 L
·Size (mm): 670 × 335 × 241

Specifications of EA506AF-85

  • Capacity
    42.6L
  • Materials
    Polypropylene
  • Size
    Outer dimensions: 670 × 335 × 241 (H) mm · Inner dimensions: 635 × 300 × 228 (H) mm · Effective inner dimensions: 626 × 291 × 218 (H) mm
  • Color
    Gray
  • Compressive Load
    25.6 kN (2,616 kgf)
  • Number of Bottom Blocks
    8
Part Number
EA506AF-85
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,224.00

CONTAINER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1