(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

150 × 150 mm Storage Case for Small Accessories (EA506AB-181)

150 × 150 mm Storage Case for Small Accessories (EA506AB-181)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
EA506AB-181
EA506AB-182
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (W × D × H)

฿ 1,250.00

STORAGE CASE 1 Piece(s) 12 Day(s) 150×150×150mm

฿ 1,757.00

STORAGE CASE 1 Piece(s) 12 Day(s) 300×150×150mm

Basic Specifications

  • Materials
    Main Body: Steel (powder coating) insoles: Synthetic rubber

Product Description

[Specifications]
·ESCO small accessory storage case
·Materials: main body: steel (powder coating), inner layer: synthetic rubber

Part Number
EA506AB-181
EA506AB-182
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (W × D × H)

฿ 1,250.00

STORAGE CASE 1 Piece(s) 12 Day(s) 150×150×150mm

฿ 1,757.00

STORAGE CASE 1 Piece(s) 12 Day(s) 300×150×150mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1