1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Wheel Brush With Shaft, Gold Wire【3 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • No.4016
  • No.4017
  • No.4018
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,445.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used in a wide range of applications such as paint and rust removal, deburring, etc.

Part Number
NO.4016
NO.4017
NO.4018
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Permissible Speed
(min-1)

฿ 1,445.40

GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 507,000

฿ 1,500.48

GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 757,000

฿ 1,727.62

GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 1006,000

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Wheel Brush Wire diameter(mm) 0.25
Thickness(mm) 10 Material Gold wire The Tool Used Electric drill