1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap Die Set (Part Number)

TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • EV-20TD20PCS
  • EV-40TD40PCS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,269.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • When using, pay full attention to the material and the usage location. Take full precautions for use in locations requiring particular precision, such as precision equipment, automobiles, etc. Do not use on anything that has electricity flowing through it. Never touch a tap or die with your bare hands. Be sure to secure the work material using a vise or similar device. Never perform machining by holding the blade part. Do not hit the handle with hammers, etc. This causes damage and is very dangerous. Wear the appropriate safety gear including safety goggles.

Product Description

This set provides the most frequently used tap sizes.
[Features]
· In a convenient storage case.
[Applications]
· Threading tap die set for general steel.

Part Number
EV-40TD40PCS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,269.00

TOOL 1 Piece(s) 17 Day(s)

Loading...

  1. 1

Basic Information

Screw Types Meter Screw size (Nominal) 1/8 BSP / M3 / M4 / M5 / M6 / M8 / M10 / M12 / M7 Pitch (P), Number of Threading(mm) 0.5 / 0.6 / 0.7 / 0.8 / 0.9 / 1 / 1.5 / 0.75 / 1.25 / 1.75
Tap Type Hand Tap

Please check the type/dimensions/specifications of the part EV-40TD40PCS in the Tap Die Set series.