(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Essential item for work sites. Handy for transferring outside dimensions of round bars, pipes, etc.
[Features]
· Smooth opening and closing enables accurate transferring of dimensions to the scale.
[Applications]
· For transferring dimensions such as the outside and thickness of round bars.
Product Type | Compass | Single Product/Set Classification | Single Item | Material (Main Body) | Cold-rolled Steel |
---|---|---|---|---|---|
Nominal Dimension(mm) | 1,000 | Total Length(mm) | 1,000 | Plate Thickness(mm) | 4.2 |
Mass(g) | 2,050 |
How can we improve?
How can we improve?