(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A Japanese-manufactured product with a reliable level of quality. Can be used as a stand for precision measurement by mounting a dial gauge etc.
[Features]
· The hardened steel measurement stand is grooved to help prevent ringing.
[Applications]
· As a stand for mounting precision measurement instruments such as dial gauges.
Part Number |
---|
SC-120CJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 20,977.53 | MEASURING TOOLS | 1 Piece(s) | 6 Day(s) |
Loading...
Product Model | Surface Plate | Material | Other | Flatness(μm) | 5 |
---|---|---|---|---|---|
Width(mm) | 120 | Depth(mm) | 200 | Height(mm) | 50 |
Material | FC250 | Mass(kg) | 6 | Effective vertical head stroke(mm) | 0 to 145 |
Dial indicator mounting hole(mm) | ø8 |
Please check the type/dimensions/specifications of the part SC-120CJ in the Steel Comparator Stand series.
How can we improve?
How can we improve?