1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arm Type Magnifier With LED Light (2x) (Part Number)

MICROSCOPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Arm Type Magnifier With LED Light (2x)
  • Arm Type Magnifier With LED Light (2x)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,784.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Magnifier with dimmable LED light. The brightness can be adjusted to suit the operating environment and object.
[Features]
· Durable and long-life LED light.
· Brightness can be adjusted using the stepless light adjustment function.
· Large lens for clear view with both eyes.
· With protective lens cover.
· Clear glass lens that does not affect the color of the object being viewed.
[Applications]
· For inspection and assembly of precision components etc.

 
Part Number
LS2-125AD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,784.33

MICROSCOPE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Model Illuminated Magnifier with Arm Magnification(x) 2 With/Without Light With LED Light
With / Without Scale Not Included Lens dimension(mm) 116 Rated Voltage(V) 100-240 AC
Rated Frequency(H​z) 50-60 Number of LED(Pieces) 60 Operating Temperature Range(Degree) 0 to 40
Accessory AC adapter (cord length: approx. 1.5 m), clamp Light illuminance Maximum luminosity: approx. 3,100 lx (at 250‑mm distance from lens to object) Material Lens: glass; Main body: steel, ABS
Power consumption(W) Maximum dimming: approx. 10 W Color temperature Approx. 5,000 K (daylight white) Clamping range Approx. 10 to 60 mm
Arm length(mm) Lower: 480, Upper: 490, Max.: 700

Please check the type/dimensions/specifications of the part LS2-125AD in the Arm Type Magnifier With LED Light (2x) series.