1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Yellow Carpenter's Square Kaidan, Single Marking (Part Number)

MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,528.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made from highest-grade pure rolled steel. Manufactured using a traditional rolling process, producing a smooth, durable and long-lasting product.
[Features]
· Easy-to-read stepped graduation scale.
· Repeated-digit type with large easy-to-read numbers.
· Yellow carpenter's square with easy-to-read graduations and a special coating that repels ink.
· With hole for attaching a safety rope; ideal for when working at height.
[Applications]
· For dimension measurement and scribing work.

 
Part Number
GCT-30CKD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,528.41

MEASURING TOOL 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Shape Angular Thick Scale mm Material Stainless Steel
JIS JIS Calibration Supported Thickness(mm) 1.3
Beam width(mm) 15 Long Hand(mm) 320 Short Hand(mm) 160
Mass(g) 61