1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blade Steel Square, I Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,724.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Blade-type measuring surface enables easy and accurate right angle measurement.
[Features]
· Blade-shaped external angle allows errors to be identified by simply placing the square against the measurement object and checking for rays of light passing through any gaps.
· Hardened product.
[Applications]
· For accurate measurement of right angles.

Blade Steel Square, I Type: related images

Part Number
AAI-100K
AAI-150K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBeam Length
(mm)
Stand Length
(mm)
Nominal Dimension
(mm)
Straightness
(μm)
Squareness
(±mm)
A
(mm)
B
(mm)
D
(mm)
F
(mm)
Thickness
(mm)
Width
(mm)

฿ 16,724.56

SCALE 1 Piece(s) 45 Day(s) 10070100±3.00.003100706121220

฿ 24,081.29

SCALE 1 Piece(s) 45 Day(s) 150100150±3.50.00351501008141424

Loading...

  1. 1
 

Basic Information

Calibration Certificate No Product Model Blade-shaped Speed Square Scale Not Included
Material Machine-grade carbon steel C(mm) 2.5 E(mm) 1.5
G(mm) 2