(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ The CD-S V is a coated type A center hole drillwith excellent abrasion resistance and weldingresistance.
Part Number |
---|
VCY1.0 |
VCY1.5 |
VCY2.0 |
VCY2.5 |
VCY3.0 |
VCY4.0 |
VCY5.0 |
VCY6.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Overall Length L (mm) | l (mm) | Dc (mm) | Shank Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,106.44 | HSS_CENTER DRILLS | 1 Piece(s) | 7 Day(s) | 1 × 60° × 4 | 35 | 1 | 1 | 4 | ||
฿ 982.21 | HSS_CENTER DRILLS | 1 Piece(s) | 7 Day(s) | 1.5 × 60° × 5 | 40 | 1.5 | 1.5 | 5 | ||
฿ 1,037.09 | HSS_CENTER DRILLS | 1 Piece(s) | 7 Day(s) | 2 × 60° × 6 | 45 | 2 | 2 | 6 | ||
฿ 1,164.33 | HSS_CENTER DRILLS | 1 Piece(s) | 7 Day(s) | 2,5 × 60° × 7.7 | 50 | 2.5 | 2.5 | 7.7 | ||
฿ 1,164.33 | HSS_CENTER DRILLS | 1 Piece(s) | 7 Day(s) | 3 × 60° × 7.7 | 55 | 3 | 3 | 7.7 | ||
฿ 1,833.11 | HSS_CENTER DRILLS | 1 Piece(s) | 7 Day(s) | 4 × 60° × 10 | 65 | 4.5 | 4 | 10 | ||
฿ 2,041.16 | HSS_CENTER DRILLS | 1 Piece(s) | 7 Day(s) | 5 × 60° × 11 | 78 | 5.5 | 5 | 11 | ||
฿ 5,902.03 | HSS_CENTER DRILLS | 1 Piece(s) | 7 Day(s) | 6 × 60° × 18 | 90 | 6.5 | 6 | 18 |
Loading...
Application | Centering (Positioning) | Tip angle (θ) | 60 | Single blade, two blades | Double-edged |
---|---|---|---|---|---|
Peripheral Blade Y/N | NA | Tool Material Type | High-speed steel | Coating Y/N | Available |
How can we improve?
How can we improve?