1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Shank Spiral Pointed Taps with Long Neck_LS-PO-K (Part Number)

Long Shank Spiral Pointed Taps with Long Neck_LS-PO-K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 903.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ Long shank spiral pointed taps with long neckfor tapping threads in deep holes that cannot bereached with a standard overall length. The longneck enables deep hole tapping.

 
Part Number
PY3.0GQFEBE
PY5.0KQFEBE
PY6.0MQFEBG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

฿ 1,016.90

HSS_SPIRAL POINTED TAPS 1 Piece(s) 20 Day(s) M30.510092843.26

฿ 903.29

HSS_SPIRAL POINTED TAPS 1 Piece(s) 20 Day(s) M50.810013385.54.57

฿ 1,280.59

HSS_SPIRAL POINTED TAPS 1 Piece(s) 20 Day(s) M61150154564.57

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 4.5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) Tap Type Point tap Hole type For through hole
Coating Y/N NA Class P2 Number of Grooves 3