(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iron-Arm Scissors MP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Cutting capacity is only for reference. Values may differ depending on the working environment
  • Do not use for objects that require higher cutting capacity. Doing so may damage the blades.
  • From :
    ฿ 580.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PH-56G
PH-56R
PH-56Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS JAN code Color

฿ 580.00

HAND TOOL 1 Piece(s) 13 Day(s) 10 4989833034566 Green

฿ 580.00

HAND TOOL 1 Piece(s) 13 Day(s) 10 4989833034610 Red

฿ 580.00

HAND TOOL 1 Piece(s) 13 Day(s) 10 4989833034627 Yellow

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    175
  • Material
    Blade: Special stainless steel for blades, Grip: ABS
  • Cutting capacity(mm)
    5 or less (leather / cork sheet), 1.2 or less (PP sheet), ø10 or less (all types of ropes), 5C: axis ø1 or less (coaxial cable), VCT4 × 2 mm2 (vinyl cabtire), all types (carpet, cable core / cotton-coated cords / nylon / Kevlar fiber)
  • Blade length(mm)
    63
  • Blade thickness(mm)
    2.5

Product Description

All-purpose scissors with special large and small blades that cut through the material flawlessly.
[Features]
· 2 special blades can easily cut any special material that gives ordinary scissors trouble.
· Ideal for cutting electric cables, coated cords and ropes. Gives the cut surface a cleaner look as compared to nippers.
· Can be used for a variety of materials ranging from ultrafine fibers such as Kevlar to shrink plastic and PET material, etc.
[Applications]
· Used for a wide range of applications from electrical applications to crafts and hobbies.
· Cuts a variety of materials from ultrafine fibers to PET materials, electrical cables, cotton-coated cords, ropes, etc.
· Nano-serration is ideal for cutting belts, garden wires, Kevlar, etc.
· "Piranha" serrations are ideal for cutting cabtire, hose, tiger rope, etc.

Part Number
PH-56G
PH-56R
PH-56Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS JAN code Color

฿ 580.00

HAND TOOL 1 Piece(s) 13 Day(s) 10 4989833034566 Green

฿ 580.00

HAND TOOL 1 Piece(s) 13 Day(s) 10 4989833034610 Red

฿ 580.00

HAND TOOL 1 Piece(s) 13 Day(s) 10 4989833034627 Yellow

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1