1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MAX MP-400FL A2 Parallel Ruler (Part Number)

RULER/COMPASS

MAX MP-400FL A2 Parallel Ruler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,410.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Popular A2 parallel ruler for examination for class-2 architects. Lightweight 2.8 kg body delivers high performance for breaking through barriers.

Product specifications

Product name MP-400FLⅡ
Product number MP92165
JAN code 4902870 732219
Drafting board size Magnet board: 450 × 600 mm
Drafting range 422 × 600 mm
Stand inclination Inclination angle: 6.5° to 9°
Baseline adjustment ±5 mm
Floating mechanism Dial switch mechanism
Scale fixing Lever type
Size 510 × 685 mm 
Mass 2.5 kg

Accessories

· Carrying bag

· Magnet plate: 500 mm × 2, 300 mm × 2

Part Number
MP92165
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 16,410.96

RULER/COMPASS 1 Piece(s) 34 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Drawing Tool Main Body Color Silver Quantity 1 unit