1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Cartridge For MAX TB-1000A Electric Binding Machine【2-40 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,227.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tape cartridge for TB-1000A.
·2 colors to choose from to suit your needs.
* Former TB-100 tape cartridges cannot be used.

Part Number
TB90031
TB90036
TB90037
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMain Body Color JAN code Quantity

฿ 1,227.68

BOOKBINDING MATERIAL 1 Pack(s)

2 Pieces Per Package

9 Day(s) Black49028706221141 set (2 rolls)

฿ 20,485.13

BOOKBINDING MATERIAL 1 Pack(s)

40 Pieces Per Package

9 Day(s) Black49028706359231 set (40 rolls)

฿ 1,229.19

BOOKBINDING MATERIAL 1 Pack(s)

2 Pieces Per Package

8 Day(s) White49028706914241 set (2 rolls)

Loading...

  1. 1

Basic Information

Product Type Tape Tape size 36 mm × 15 m Supported products TB-1000A