1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MAX HK-55 Dual Clip Rapid-fire Clip Dispenser

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HK90120
  • MAX HK-55 Dual Clip Rapid-fire Clip Dispenser
  • MAX HK-55 Dual Clip Rapid-fire Clip Dispenser
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 177.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Design based on multiple usability reviews to ensure ease of use for anyone.
· Shaped for maximum advantage
· Large pusher is easy on fingers
· Tip shape makes it easy to position clips
· Large opening for easy clip loading
· Dual function allows use of 2 types of clips

Part Number
HK90120
HK90121
HK90122
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN code Quantity

฿ 177.21

CILPS 1 Piece(s) Quote Blue49028707269421 unit

฿ 192.93

CILPS 5 Piece(s) Quote Pink49028707269591 unit

฿ 191.69

CILPS 5 Piece(s) Quote Yellow49028707269661 unit

Loading...

  1. 1

Basic Information

Product Type Holder type clip Size(mm) 126 × 33 × 30 Number of sheets bound Nakatama: Up to approx. 40 sheets, Nakatama thick: Up to approx. 55 sheets
Number of clips loaded 8 Accessories Nakatama: 8 pcs, Nakatama thick: 8 pcs Supported models HK-P400K, HK-P550
Mass 68 Quantity 1 unit