1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Mini Scale KP-104 (Part Number)

SCALES

Portable Mini Scale KP-104
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,312.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Hard-cover type that you can safely carry around.
· High precision weighing up to 200 g with a minimum display of 0.1 g.
· Equipped with a calibration function.
· Comes with a soft case and calibration weight.

Part Number
KP-104-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,312.00

SCALES 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 200
Minimum Display(g) 0.1 Measurement Plate Shape Square Plate Dry Cell Battery Compatible None
Power Supply 3‑V DC CR2032 coin lithium battery × 1

Please check the type/dimensions/specifications of the part KP-104-BK in the Portable Mini Scale KP-104 series.