1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Body Composition Analyzer BC-760 (Part Number)

Body Composition Analyzer BC-760
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· A compact body composition analyzer for daily checks.
· Includes the "My Support Function" for assisting you in your daily weighing/measurement needs.
· You can store it in a propped up position. Includes the "Noru Pita Plus" function.
· The increase or decrease after the last measurement is shown with an arrow to help you understand it at a glance.

Part Number
BC-760-BK
BC-760-BR
BC-760-PK
BC-760-WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

SCALES 1 Piece(s) Quote

฿ 999,999,999.00

SCALES 1 Piece(s) Quote

฿ 999,999,999.00

SCALES 1 Piece(s) Quote

฿ 999,999,999.00

SCALES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 150000
Minimum Display(g) 100 (0 to 100 kg), 200 (100 to 150 kg) Dry Cell Battery Compatible Available Power Supply 6‑V DC AA batteries × 4