1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CBN-LBF 2-Flute High Grade Long-Neck Ball (Part Number)

CBN-LBF 2-Flute High Grade Long-Neck Ball
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,666.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The shank taper angle is a reference value only. Always check by taking actual measurements when there is concern about interference with the workpiece.
  • Take care to avoid having the shank part coming into contact with the workpiece.

Product Description

[Features]
· Uses CBN materials (ideal for machining high hardness materials) and features an improved blade shape for high precision and a long service life.
· Excellent abrasion and chipping resistance, ensuring a good machining surface roughness and precision, even when machining for long periods.
· Shank diameter tolerance: 0/-0.004 mm

 
Part Number
CBN-LBF2002-010
CBN-LBF2003-009
CBN-LBF2003-0075
CBN-LBF2003-015
CBN-LBF2004-010
CBN-LBF2004-012
CBN-LBF2004-020
CBN-LBF2004-030
CBN-LBF2005-010
CBN-LBF2005-015
CBN-LBF2005-025
CBN-LBF2005-035
CBN-LBF2006-010
CBN-LBF2006-015
CBN-LBF2006-030
CBN-LBF2006-040
CBN-LBF2006-050
CBN-LBF2006-060
CBN-LBF2008-020
CBN-LBF2008-040
CBN-LBF2008-060
CBN-LBF2010-015
CBN-LBF2010-020
CBN-LBF2010-025
CBN-LBF2010-040
CBN-LBF2010-050
CBN-LBF2010-060
CBN-LBF2010-080
CBN-LBF2010-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Type work material Blade length
(mm)
Coating Underneck length
(mm)
R Precision
(μm)
Blade diameter
(mm)
Corner ball radius
(mm)
Neck Diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Effective Length l1
(mm)

฿ 7,084.32

UNO SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) ---0.16-1-0.20.1---

฿ 6,745.69

UNO SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) ---0.24-0.9-0.30.15---

฿ 6,132.89

UNI SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 0.15Long Neck BoreHeat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎]0.24Non-Coated-±3--0.28150.75

฿ 7,084.32

UNO SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) ---0.24-1.5-0.30.15---

฿ 5,900.71

UNI SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 0.2Long Neck BoreHeat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎]0.32Non-Coated-±3--0.38151

฿ 6,131.91

UNO SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) ---0.32-1.2-0.40.2---

฿ 6,512.88

UNO SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) ---0.32-2-0.40.2---

฿ 7,084.32

UNO SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) ---0.32-3-0.40.2---

฿ 5,900.71

UNI SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 0.25Long Neck BoreHeat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎]0.4Non-Coated-±3--0.48151

฿ 6,131.91

UNO SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) ---0.4-1.5-0.50.25---

฿ 6,512.88

UNO SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) ---0.4-2.5-0.50.25---

฿ 6,851.51

UNO SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) ---0.4-3.5-0.50.25---

฿ 5,668.54

UNI SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.3Long Neck BoreHeat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎]0.48Non-Coated-±3--0.58151

฿ 5,666.29

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) ---0.48-1.5-0.60.3---

฿ 6,047.26

UNO SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) ---0.48-3-0.60.3---

฿ 6,047.26

UNO SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) ---0.48-4-0.60.3---

฿ 6,131.91

UNO SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) ---0.48-5-0.60.3---

฿ 6,724.52

UNO SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) ---0.48-6-0.60.3---

฿ 5,666.29

UNO SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) ---0.6-2-0.80.4---

฿ 6,047.26

UNO SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) ---0.6-4-0.80.4---

฿ 6,618.70

UNO SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) ---0.6-6-0.80.4---

฿ 5,668.54

UNI SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.5Long Neck BoreHeat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎]0.7Non-Coated-±3--0.98151.5

฿ 5,668.54

UNI SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 0.5Long Neck BoreHeat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎]0.7Non-Coated-±3--0.98152

฿ 5,666.29

UNO SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) ---0.7-2.5-10.5---

฿ 6,047.26

UNO SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) ---0.7-4-10.5---

฿ 6,047.26

UNO SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) ---0.7-5-10.5---

฿ 6,047.26

UNO SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) ---0.7-6-10.5---

฿ 6,131.91

UNO SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) ---0.7-8-10.5---

฿ 6,280.07

UNO SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) ---0.7-10-10.5---

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 2 Overall Length (L)(mm) 50 Shank diameter (d)(mm) 4