1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CBN-LBSF 2-Flute Super Finishing Long-Neck Ball End Mill (Part Number)

CBN-LBSF 2-Flute Super Finishing Long-Neck Ball End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,111.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The shank taper angle is a reference value only. Always check by taking actual measurements when there is concern about interference with the workpiece.
  • Take care to avoid having the shank part coming into contact with the workpiece.

Product Description

[Features]
· Uses CBN materials (ideal for machining high hardness materials) and features an improved blade shape for high precision and a long service life.
· Excellent abrasion and chipping resistance, ensuring a good machining surface roughness and precision, even when machining for long periods.
· Shank diameter tolerance: 0/-0.004 mm
· Ball radius accuracy: With nominal radius as a base ±0.002 mm

 
Part Number
CBN-LBSF2006-010
CBN-LBSF2006-015
CBN-LBSF2006-020
CBN-LBSF2010-015
CBN-LBSF2010-030
CBN-LBSF2020-030
CBN-LBSF2020-060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length
(mm)
Neck Diameter φd1
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Effective Length l1
(mm)

฿ 6,111.78

UNI SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.30.480.581.011.041.071.101.171

฿ 6,238.42

UNI SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.30.480.581.531.571.621.681.791..5

฿ 6,238.42

UNI SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.30.480.582.052.112.182.252.412

฿ 6,111.78

UNI SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.70.981.531.571.611.661.761.5

฿ 6,238.42

UNI SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.50.70.983.093.183.283.383.623

฿ 6,491.70

UNI SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 11.21.973.093.163.243.333.533

฿ 6,850.52

UNI SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 11.21.976.196.376.576.787.266

Loading...

  1. 1

Basic Information

Type Long Neck Bore work material Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 Number of flutes(sheet) 2
Coating Non-Coated Overall Length (L)(mm) 50 Shank diameter (d)(mm) 4
R Precision(μm) ±2 Shank Taper Angle Bta(°) 15