1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature And Humidity Sensor THA-3001 (Part Number)

THERMOHYGROMETER

Temperature And Humidity Sensor THA-3001
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,241.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Temperature and humidity sensor.
· Compatible models: TR-72wf/72wf-S/72nw/72nw-S, TR-74Ui/74Ui-S/76Ui/76Ui-S, RTR-574/574-S/RTR-576/576-S
· Cable can be extended up to 9 m (extension cable TR-1C30/TR-5C10)
· Use conditions: Use in an environment free of condensation, exposure to water, powder dust, dust, corrosive gas and organic solvents

Temperature And Humidity Sensor THA-3001: related image(s)

Part Number
THA-3001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,241.63

THERMOHYGROMETER 1 Piece(s) 45 Day(s)

Loading...

  1. 1
 

Basic Information

Product Type Thermo-hygrometer (External Sensor Type) Temperature Measuring Range(°C) 0 to 55 Drip-proof and Waterproof function NA
Measured humidity range(%RH) 10 to 95

Please check the type/dimensions/specifications of the part THA-3001 in the Temperature And Humidity Sensor THA-3001 series.