(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]● Multi-functional, high-performance CFC gas detector that uses a non-dispersive infrared (NDIR) sensor. A leak tester that may be used worldwide in the future. ● A handheld-type that uses a refrigerant selection method in which refrigerant-based sensitivity adjustments can be performed. ● Infrared-sensor type that significantly minimizes false responses to miscellaneous gases. ● Uses one of the world's first hand-held, color LCD for significantly improved screen visibility. ● Equipped with auto-zero-calibration function convenient for use in contaminated environments. ● High-sensitivity model with maximum sensitivity of 3 g/year (R401A, etc.). ● Equipped with turbo mode, as well as a 3-stage switching sensitivity adjustment. ● Passed the SAE International (aircraft, automobile and commercial vehicle industry) world standard J2913-201102. [Applications]● For refrigerant gas leaks in air conditioning equipment, freezing and refrigeration equipment, vehicle air conditioners, etc. ● Leak checks that use CFC gases as a tracer gas for general equipment, parts, pipes, etc., that have to be airtight. ● Checks for accumulated steam generated by solvents used during operation of cleaning equipment that use CFC solvents, as well as checks for CFC solvent leaks from cleaning equipment, etc.
Target gas | Other | Product Type | Gas Sensor |
---|
Please check the type/dimensions/specifications of the part DC-IR2 in the Infrared CFC Gas Detector series.
How can we improve?
How can we improve?