(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TBPA70FR05-BM-TM4 |
TBPA70FR10M-BM-DM4 |
TBPA70FR10M-BM-TM4 |
TBPA70FR20M-BM-TM4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material type | Nose R details (mm) |
---|---|---|---|---|---|---|---|
฿ 1,636.26 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | TM4 | 0.05 | ||
฿ 1,696.57 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | DM4 | 0.08 | ||
฿ 1,636.26 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | TM4 | 0.08 | ||
฿ 1,636.26 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | TM4 | 0.18 |
Loading...
Shape | T (Triangle) | Application | Other | work material | Steel / Stainless Steel |
---|---|---|---|---|---|
Selfishly | Right-hand | Nose R | Other | Material classification | PVD-coated micrograin carbide |
Effective machining depth(mm) | 6.5 | Effective cutting edge length(mm) | 5.5 | Breaker Y/N | Yes |
Compatible holder | CTPA type / TBPA-OH type / CH-TBPA type |
How can we improve?
How can we improve?