(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zarges Box ZRGS Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of ZRGS-40861-2

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    600 × 400 × 240
  • Case color
    Silver
  • Mass(g)
    4,000
Part Number
ZRGS-40861-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 19,572.76

STU TOOL BOX 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

[Features]
· This is an aluminum container with a reasonable price.
· It uses aluminum for its material and has sufficient functionality, such as its light weight, robustness, airtightness, waterproofing, corrosion resistance etc.
· This is a reasonably priced series that is not only for industrial use but also allows you to transport and store electronic devices, materials, precious products etc. in the office as well as being able to be used for leisure, such as travel and outdoor activities.
· It comes equipped with a stopper with lock as standard.
· The lid has a stainless hinge and comes with an all-around rubber seal.
· The bottom part, opening part and lid perimeter is reinforced with sturdy aluminum extruded shape material.
· The seam of the main unit is bonded by welding.
· The corner parts are rib-molded for increased strength.
· This is an ergonomic handle with spring.

Specifications of ZRGS-40861-2

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    600 × 400 × 240
  • Case color
    Silver
  • Mass(g)
    4,000
Part Number
ZRGS-40861-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 19,572.76

STU TOOL BOX 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1