(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trunk Case YA Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 30,686.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
YA-1364B-G
YA-1764B-G
YA-2664B-G
YA-3164B-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)

฿ 30,686.87

STU TOOL BOX 1 Piece(s) 31 Day(s) 10 517 × 640 × 155.6 7,200

฿ 999,999,999.00

STU TOOL BOX 1 Piece(s) Quote 10 517 × 640 × 200.0 8,100

฿ 999,999,999.00

STU TOOL BOX 1 Piece(s) Quote 10 533 × 640 × 289.0 9,800

฿ 44,183.20

STU TOOL BOX 1 Piece(s) 31 Day(s) 10 533 × 640 × 338.0 10,700

Basic Specifications

Product Description

[Features]
· This is a trunk case that allows you to load electronic equipment that are of the 19-inch mount type.
· The included cushion nut can load of 19-inch devices that comply with both JIS and EIA standards because it is possible to insert at any position along the groove of the panel mounting frame.
· It complies with the JIS and EIA standards by mounting and removing the blank panel, respectively, if fully equipping.
· The panel part has a tough structure because it uses wood (stuck to a glass fiber plate) and fixed by an aluminum plate.
· Scratches do not stand out because of its silver finish.
· The shape of the handle and catch lock may differ to some extent depending on the model.
· Its application is for the transport of 19-inch devices (communication, medical, video, audio etc. devices). After transport, it can used as is by removing the cover.

Part Number
YA-1364B-G
YA-1764B-G
YA-2664B-G
YA-3164B-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)

฿ 30,686.87

STU TOOL BOX 1 Piece(s) 31 Day(s) 10 517 × 640 × 155.6 7,200

฿ 999,999,999.00

STU TOOL BOX 1 Piece(s) Quote 10 517 × 640 × 200.0 8,100

฿ 999,999,999.00

STU TOOL BOX 1 Piece(s) Quote 10 533 × 640 × 289.0 9,800

฿ 44,183.20

STU TOOL BOX 1 Piece(s) 31 Day(s) 10 533 × 640 × 338.0 10,700

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1