Protractor No.19 Polished Finish: Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram

Brand :
NIIGATASEIKI

Caution

    Product Description

    Angle meter with graduated blade for length measurement.
    [Features]
    · Stainless steel finish and graduated blade.
    · Maximum measurement angle: 180°
    [Applications]
    · Used for angle measurement.

    Stainless steel finish and graduated blade

    Protractor No.19 Polished Finish: Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram: related images

    PRT-19

    Product codeModel No.Mass
    008001PRT-1981 g

    Related products

    Protractor No.19 Polished Finish: Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram: related images

    Tool Box B-54

    A handy tool box for storing industrial wipes, work gloves, etc.

    Protractor No.19 Polished Finish: Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram: related images

    Precision Work Gloves, With or Without Coating

    Thin-feel gloves feel like working with bare hands, improving work efficiency.
    Ideal for inspection processes and precision and assembly work.

    Protractor No.19 Polished Finish: Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram: related images

    Carbide Tip Scriber A Type

    Durable, low-wear type scriber.
    Ideal for scribing (demarcation) on steel, brass, plastic, glass, etc.

     

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat