1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutting Super Scale (Straight Ruler / Ruler) (Part Number)

SCALE

Cutting Super Scale (Straight Ruler / Ruler)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,891.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Aluminum ruler optimal for cutting work.
· The ruler features a width of 50 mm.
· Provided with a handle that protects your hands from getting cut.
· Equipped with a magnet at the back for convenience.
[Applications]
· For drafting and cutting.

Cutting Super Scale (Straight Ruler / Ruler): related image(s)

Part Number
CP1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,891.67

SCALE 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 1,000 Material Aluminum