1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure, Million Rope (Glass Fiber Measuring Tape) (Part Number)

TAPE MEASURE

Tape Measure, Million Rope (Glass Fiber Measuring Tape)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,507.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A low-width, thick tape prevents tearing from protruding objects. The measuring tape is optimal for use in forested areas.
· The tape has a glass fiber core and a lead-free PVC coating.
· This special measuring tape of width 6.2 mm and thickness 2.0 mm is difficult to get torn by protruding objects, etc.
· The tape is graduated at intervals of 1 cm.
[Applications]
· For survey measurements in forested areas, ports and on water surface.

Part Number
MSR100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,507.88

TAPE MEASURE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Tape length(m) 100 Material Glass Fiber Product Type Large Tape Measure
Standard tension(N) 20 JIS Standard JIS1 Grade

Please check the type/dimensions/specifications of the part MSR100 in the Tape Measure, Million Rope (Glass Fiber Measuring Tape) series.