1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure, 3X Million (Double-Sided) Glass Fiber Measuring Tape (Part Number)

TAPE MEASURE

Tape Measure, 3X Million (Double-Sided) Glass Fiber Measuring Tape
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,668.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A measuring tape that is equipped with a special gear comprising a minimum number of parts for durability has a reel-in speed thrice that of the conventional products (Yamayo's other products).
· The grip is equipped with space for the arm to pass through. Offers a hands-free comfort.
· The tape has a glass fiber core and a lead-free PVC coating. · The tip has a shock absorber to prevent breaking.
· Yamayo's unique brake mechanism prevents trouble when reeling in.
· Front side and back side are graduated at intervals of 2 mm and 5 mm respectively.
[Applications]
· For electric works, railroad construction and general measuring.

Part Number
OTR30X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,668.81

TAPE MEASURE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Tape length(m) 30 Material Glass Fiber Tape Width(mm) 12.5
Product Type Large Tape Measure Standard tension(N) 20 JIS Standard JIS1 Grade

Please check the type/dimensions/specifications of the part OTR30X in the Tape Measure, 3X Million (Double-Sided) Glass Fiber Measuring Tape series.