1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Silver Custom (Painted Steel Measuring Tape) (Part Number)

Silver Custom (Painted Steel Measuring Tape)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,671.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A compact, painted steel measuring tape optimal for steel-frame construction.· Compact case convenient for carrying.
· Folding handle for damage prevention.
· The special brake mechanism reduces the handle slip when you start wrapping the tape.
· Includes a discharge outlet to let out any sand, etc. caught in the case.
[Applications]
· For precision measuring and construction.

Part Number
VC20
VC30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Thickness
(mm)
Standard tension
(N)
Temperature
(°C)
Case size
(mm)
JAN code Weight
(g)

฿ 1,671.72

TAPE MEASURE 1 Piece(s) 31 Day(s) -------

฿ 2,574.72

TAPE MEASURE 1 Piece(s) 45 Day(s) 300.275020175×145×304957111180038820

Loading...

  1. 1

Basic Information

Tape Width(mm) 13 Standard JIS1 Grade Product Type Main Body