1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure, 3X Stilon (Nylon-Coated Steel Measuring Tape) (Part Number)

TAPE MEASURE

Tape Measure, 3X Stilon (Nylon-Coated Steel Measuring Tape)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,052.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A measuring tape that is equipped with a special gear comprising a minimum number of parts for durability has a reel-in speed thrice that of the conventional products (Yamayo's other products).
· The grip is equipped with space for the arm to pass through. Offers a hands-free comfort.
· The tape is coated with nylon to prevent bends and rust. Can be cleaned with water.
· A special gear is used to achieve a reel-in speed thrice that of the conventional products (compared to Yamayo's other products).
· The tip has a shock absorber to prevent breaking.
· Yamayo's unique brake mechanism prevents trouble when reeling in.
[Applications]
· For civil engineering, construction and measurement.

Part Number
NR100X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,052.00

TAPE MEASURE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Tape length(m) 100 Tape Width(mm) 10 Product Type Large Tape Measure
Standard tension(N) 50 455mm pitch display Available JIS Standard JIS1 Grade

Please check the type/dimensions/specifications of the part NR100X in the Tape Measure, 3X Stilon (Nylon-Coated Steel Measuring Tape) series.