- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lighted Safety Vest
(i)Caution
- Does not include batteries.
Specifications of 238030
-
- Color
- Navy Mesh Fabric / White Reflective
-
- Main Body Material
- Polyester
-
- Reflective Material
- PVC
-
- LED Presence
- Available
-
- Garment length(cm)
- 550
-
- Width(cm)
- 550 to 650
-
- Type
- One size fits all
-
- LED Light Emission Color
- Blue
-
- Detailed Material
- Polyester mesh
-
- Note
- 1 piece
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,345.78
|
SAFE VESTS
|
5 Piece(s)
|
|
8 Day(s)
|
Product Description
[Features]
· A vest with high-brightness blue flashing LEDs
· Includes a tag for inputting company name, wearer name and blood type.
· 60 mm wide reflective band
· 8 LEDs on both the front and back (16 in total)
· Lasts approximately 70 hours when flashing continuously (uses 3 AA batteries)
Specifications of 238030
-
- Color
- Navy Mesh Fabric / White Reflective
-
- Main Body Material
- Polyester
-
- Reflective Material
- PVC
-
- LED Presence
- Available
-
- Garment length(cm)
- 550
-
- Width(cm)
- 550 to 650
-
- Type
- One size fits all
-
- LED Light Emission Color
- Blue
-
- Detailed Material
- Polyester mesh
-
- Note
- 1 piece
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,345.78
|
SAFE VESTS
|
5 Piece(s)
|
|
8 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?