(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, TRUSCO Disposable, TG Work 0.10 Powder Free Blue/Orange/White S/M/L

Nitrile Rubber Gloves, TRUSCO Disposable, TG Work 0.10 Powder Free Blue/Orange/White S/M/L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 520.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGNN10BL
TGNN10BM
TGNN10BS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass Inner capacity

฿ 1,860.00

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) L 22 8.3 4989999441017 835-4653 700 g 1 pack (100 sheets)

฿ 526.87

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 20.1 8 4989999441031 835-4652 650 g 1 pack (100 sheets)

฿ 520.67

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) S 17.4 7.8 4989999441055 835-4651 610 g 1 pack (100 sheets)

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Application
    Disposable
  • Overall Length(cm)
    24
  • Color
    Blue
  • Thickness(mm)
    0.1
  • Inner capacity
    1 pack (100 sheets)

Product Description

[Features]
· Excellent durability, flexibility and fit.
· Can be used in a wide variety of applications, such as for precision work, work that uses oil, etc.
· Powder: none
[Applications]
· Precision work, analytic studies, machinery operation, work that uses oil.
[Materials]
· Nitrile rubber (NBR)

Part Number
TGNN10BL
TGNN10BM
TGNN10BS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass Inner capacity

฿ 1,860.00

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) L 22 8.3 4989999441017 835-4653 700 g 1 pack (100 sheets)

฿ 526.87

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 20.1 8 4989999441031 835-4652 650 g 1 pack (100 sheets)

฿ 520.67

NITRILE RUBBER GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) S 17.4 7.8 4989999441055 835-4651 610 g 1 pack (100 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1