(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SYNTHESO Gear Lubricant (Oil, Standard Product)

SYNTHESO Gear Lubricant (Oil, Standard Product)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,117.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SYNTHESO-HT-320-5KG
SYNTHESO-HT-320-20KG
SYNTHESO-HT-320-180KG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Inner capacity

฿ 8,117.82

LUBRICANT GREASES 1 Piece(s) 16 Day(s) 5 kg 1 can (5‑kg)

฿ 28,302.93

LUBRICANT GREASES 1 Piece(s) 13 Day(s) 20 kg 1 pail (20‑kg)

฿ 232,222.93

LUBRICANT GREASES 1 Piece(s) 13 Day(s) 180 kg 1 drum (180‑kg)

Basic Specifications

  • Product Type
    Lubricant
  • Detailed type
    Standard product
  • Base oil
    Glycol oil
  • ISO viscosity grade
    320
  • Kinematic viscosity (40°C)(mm2/s)
    320
  • Kinematic viscosity (100℃)(mm2/s)
    50
  • Viscosity index
    240
  • Operating temperature(°C)
    -40 to 150
  • Pour point(°C)
    -45
  • Flash point(°C)
    Approx. 280
  • Specific gravity
    1.04

Product Description

[Features]
 · Excellent heat resistance and load resistance and a long oil service life.
 · Minimal viscosity changes due to temperature.
 · Low friction resistance and minimal oil temperature increases.
[Usage cases]
 · Worm gears.
 · Vertical mill drive gears.
 · Vertical mill grinding roller bearings.
 · Cement kiln and support roller bearings.
 · Papermaking machinery calendar bearings.
 · Forced-circulation-type lubrication.

Part Number
SYNTHESO-HT-320-5KG
SYNTHESO-HT-320-20KG
SYNTHESO-HT-320-180KG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Inner capacity

฿ 8,117.82

LUBRICANT GREASES 1 Piece(s) 16 Day(s) 5 kg 1 can (5‑kg)

฿ 28,302.93

LUBRICANT GREASES 1 Piece(s) 13 Day(s) 20 kg 1 pail (20‑kg)

฿ 232,222.93

LUBRICANT GREASES 1 Piece(s) 13 Day(s) 180 kg 1 drum (180‑kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1