(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Couleur

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 174.56 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HCL50RMB
HCL50RML
HCL50RMR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body Color Color details JAN code Inner capacity

฿ 174.56

AUTOMATIC PENCIL 1 Piece(s) Quote Black Metallic black 4902505387456 1 pc.

฿ 174.56

AUTOMATIC PENCIL 1 Piece(s) Quote Blue Metallic blue 4902505387470 1 pc.

฿ 174.56

AUTOMATIC PENCIL 1 Piece(s) Quote Red Metallic red 4902505387463 1 pc.

Basic Specifications

  • Product Type
    Mechanical pencil
  • Core diameter(mm)
    0.5
  • Type details
    Knock type
  • Maximum diameter (ø)(mm)
    6.5
  • Material
    Shaft: stainless steel coated
  • Inner capacity
    1 pc.

Product Description

[Features]
· A mechanical pencil for colorful notebooks.
· Total length: 115 mm. Maximum diameter ø6.5 mm.

Part Number
HCL50RMB
HCL50RML
HCL50RMR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body Color Color details JAN code Inner capacity

฿ 174.56

AUTOMATIC PENCIL 1 Piece(s) Quote Black Metallic black 4902505387456 1 pc.

฿ 174.56

AUTOMATIC PENCIL 1 Piece(s) Quote Blue Metallic blue 4902505387470 1 pc.

฿ 174.56

AUTOMATIC PENCIL 1 Piece(s) Quote Red Metallic red 4902505387463 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1