(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S5 (HPS-50R-TB3)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HPS-50R-TB3
HPS-50R-TB5
HPS-50R-TG5
HPS-50R-TG9
HPS-50R-TL3
HPS-50R-TL5
HPS-50R-TL7
HPS-50R-TR4
HPS-50R-TR5
HPS-50R-TY3
HPS-50R-TY5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Core diameter
(mm)
Main Body Color Color details JAN code Inner capacity

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.3 Black Transparent black 4902505248313 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Black Transparent black 4902505248320 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Green Transparent green 4902505248382 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.9 Green Transparent green 4902505248399 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.3 Blue Transparent blue 4902505248351 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Blue Transparent blue 4902505248368 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.7 Blue Transparent blue 4902505248375 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.4 Red Transparent red 4902505248337 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Red Transparent red 4902505248344 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.3 Yellow Transparent yellow 4902505248405 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Yellow Transparent yellow 4902505248412 1 pc.

Basic Specifications

  • Product Type
    Mechanical pencil
  • Type details
    Knock type
  • Maximum diameter (ø)(mm)
    10.2
  • Material
    Shaft: resin
  • Inner capacity
    1 pc.

Product Description

[Features]
· A mechanical pencil that's easy to use, designed with a low center of gravity

Part Number
HPS-50R-TB3
HPS-50R-TB5
HPS-50R-TG5
HPS-50R-TG9
HPS-50R-TL3
HPS-50R-TL5
HPS-50R-TL7
HPS-50R-TR4
HPS-50R-TR5
HPS-50R-TY3
HPS-50R-TY5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Core diameter
(mm)
Main Body Color Color details JAN code Inner capacity

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.3 Black Transparent black 4902505248313 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Black Transparent black 4902505248320 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Green Transparent green 4902505248382 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.9 Green Transparent green 4902505248399 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.3 Blue Transparent blue 4902505248351 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Blue Transparent blue 4902505248368 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.7 Blue Transparent blue 4902505248375 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.4 Red Transparent red 4902505248337 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Red Transparent red 4902505248344 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.3 Yellow Transparent yellow 4902505248405 1 pc.

฿ 174.90

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Yellow Transparent yellow 4902505248412 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1