(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dr. Grip

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Part Number
HDGS-60WR-W5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Core diameter
(mm)
Main Body Color Color details Maximum diameter (ø)
(mm)
JAN code Inner capacity

฿ 209.38

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 White White 14.2 4902505316005 1 pc.

Basic Specifications

  • Product Type
    Mechanical pencil
  • Type details
    Shake & knock system
  • Material
    Grip: silicone rubber, Shaft: resin
  • Inner capacity
    1 pc.

Product Description

[Features]
· Dr. grip that is easy on the neck, shoulder and arm.
· Shake & knock system.

Part Number
HDGS-60WR-W5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Core diameter
(mm)
Main Body Color Color details Maximum diameter (ø)
(mm)
JAN code Inner capacity

฿ 209.38

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 White White 14.2 4902505316005 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2