(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S20

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • There may be slight variations in the woodgrain and color as it uses natural materials.
  • From :
    ฿ 705.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HPS2SKDBN3
HPS2SKDBN5
HPS2SKDR3
HPS2SKDR5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Core diameter
(mm)
Main Body Color Color details JAN code Inner capacity

฿ 1,897.00

AUTOMATIC PENCIL 1 Piece(s) 12 Day(s) 0.3 Brown Dark brown 4902505275425 1 pc.

฿ 705.05

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Brown Dark brown 4902505275432 1 pc.

฿ 705.05

AUTOMATIC PENCIL 1 Piece(s) Quote 0.3 Red Deep red 4902505275449 1 pc.

฿ 705.05

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Red Deep red 4902505275456 1 pc.

Basic Specifications

  • Product Type
    Mechanical pencil
  • Type details
    Knock type
  • Maximum diameter (ø)(mm)
    10.6
  • Material
    Shaft sheath: resin impregnated birch
  • Inner capacity
    1 pc.

Product Description

[Features]
· A mechanical pencil that utilizes a low center of gravity design and shaved impregnated birch

Part Number
HPS2SKDBN3
HPS2SKDBN5
HPS2SKDR3
HPS2SKDR5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Core diameter
(mm)
Main Body Color Color details JAN code Inner capacity

฿ 1,897.00

AUTOMATIC PENCIL 1 Piece(s) 12 Day(s) 0.3 Brown Dark brown 4902505275425 1 pc.

฿ 705.05

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Brown Dark brown 4902505275432 1 pc.

฿ 705.05

AUTOMATIC PENCIL 1 Piece(s) Quote 0.3 Red Deep red 4902505275449 1 pc.

฿ 705.05

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Red Deep red 4902505275456 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1