(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
62-2693-27 |
62-2693-29 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Capacity |
---|---|---|---|---|---|---|---|
฿ 1,500.94 |
GLOVES FOR CLEAN ROOM | 3 Piece(s) | 15 Day(s) | 330 | 1 Pair | ||
฿ 2,727.13 |
GLOVES FOR CLEAN ROOM | 3 Piece(s) | 6 Day(s) | 550 | 1 Pair |
[Features]
· Solvent-resistant gloves made from a material with conductivity.
· The oils contained in the resin won't bleed, so they can be used in cissing countermeasures.
· Usable solvents: acetone, methanol, IPA (isopropyl alcohol), ethyl acetate, etc.
· Flexible polyurethane material that won't fatigue your hands, making them ideal for long periods of work.
· There's no characteristic rubber smell, so they can be used comfortably.
· With lining material that doesn't stick to your hands, making it possible to handwash the lining.
Part Number |
---|
62-2693-27 |
62-2693-29 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Capacity |
---|---|---|---|---|---|---|---|
฿ 1,500.94 |
GLOVES FOR CLEAN ROOM | 3 Piece(s) | 15 Day(s) | 330 | 1 Pair | ||
฿ 2,727.13 |
GLOVES FOR CLEAN ROOM | 3 Piece(s) | 6 Day(s) | 550 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?