(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AS ONE Corporation Anti-Static Gloves for Enhanced Workability DAILOVE 320 (62-2693-07)

AS ONE Corporation Anti-Static Gloves for Enhanced Workability DAILOVE 320 (62-2693-07)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The gloves have no conductivity on their own, so use in an environment where antistatic measures have been implemented.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
62-2693-07
62-2693-08
62-2693-09
62-2693-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
Capacity

฿ 902.61

GLOVES FOR CLEAN ROOM 1 Piece(s) 6 Day(s) S 260 1 Pair

฿ 902.61

GLOVES FOR CLEAN ROOM 1 Piece(s) 6 Day(s) M 260 1 Pair

฿ 902.61

GLOVES FOR CLEAN ROOM 3 Piece(s) 6 Day(s) L 260 1 Pair

฿ 1,244.65

GLOVES FOR CLEAN ROOM 1 Piece(s) 6 Day(s) L 330 1 Pair

Basic Specifications

  • Product Type
    Gloves
  • Material
    Other
  • Surface resistance value(Ω)
    103 to 107
  • Material Details
    Outer material: polyurethane, Lining material: 100% cotton + conductive fibers
  • Capacity
    1 Pair

Product Description

[Features]
· Solvent-resistant gloves made from conductive material.
· Flexible polyurethane material that will not tire your hands and ideal for long periods of work.
· Usable solvents: acetone, methanol, isopropyl alcohol (IPA), etc.
· No characteristic rubber smell, so they can be used comfortably.
· Lining material does not stick to your hands and can be handwashed.
· The surface creases increase grip when working in a dry state.

Part Number
62-2693-07
62-2693-08
62-2693-09
62-2693-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
Capacity

฿ 902.61

GLOVES FOR CLEAN ROOM 1 Piece(s) 6 Day(s) S 260 1 Pair

฿ 902.61

GLOVES FOR CLEAN ROOM 1 Piece(s) 6 Day(s) M 260 1 Pair

฿ 902.61

GLOVES FOR CLEAN ROOM 3 Piece(s) 6 Day(s) L 260 1 Pair

฿ 1,244.65

GLOVES FOR CLEAN ROOM 1 Piece(s) 6 Day(s) L 330 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1