(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Slope For 3 mm, 1,000 × 60

Aluminum Slope For 3 mm, 1,000 × 60

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 62-2533-30

  • Color
    Silver
  • Width(mm)
    60
  • Length(m)
    1
  • Thickness(mm)
    3 (compatible mat)
  • Material
    Aluminum alloy
  • Internal Capacity
    1 pc.
Part Number
62-2533-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 2,663.00

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 1 pc.

Basic Specifications

  • Color
    Silver
  • Width(mm)
    60
  • Length(m)
    1
  • Thickness(mm)
    3 (compatible mat)
  • Material
    Aluminum alloy
  • Internal Capacity
    1 pc.

Product Description

[Features]
· A recommended slope for when differences in floor height with lift mats or step mats are an issue.
· Prevents the tires of dollies and the like from getting caught on the edges of the mat, thereby reducing the risk of damage.
· A type that sticks on using double-sided tape, making it easy to install.

Specifications of 62-2533-30

  • Color
    Silver
  • Width(mm)
    60
  • Length(m)
    1
  • Thickness(mm)
    3 (compatible mat)
  • Material
    Aluminum alloy
  • Internal Capacity
    1 pc.
Part Number
62-2533-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 2,663.00

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number62-2533-30
Code Number779-8784