(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3324-49 |
61-3324-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (m) |
Manufacturer Model | Specifications | Weight | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,672.00 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | 1.02 | MR1234400 | MR123-540-0, MR-123-740-3 (compatible mats) | 3.7 kg | 1 pc. | ||
฿ 5,828.00 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | 1.32 | MR1234430 | MR123-543-0, MR-123-743-3 (compatible mats) | 4.7 kg | 1 pc. |
[Features]
· A frame for adhesive mats.
[Applications]
· Precision manufacturing plants, clean rooms, food plants, etc.
Part Number |
---|
61-3324-49 |
61-3324-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (m) |
Manufacturer Model | Specifications | Weight | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,672.00 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | 1.02 | MR1234400 | MR123-540-0, MR-123-740-3 (compatible mats) | 3.7 kg | 1 pc. | ||
฿ 5,828.00 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 10 | 1.32 | MR1234430 | MR123-543-0, MR-123-743-3 (compatible mats) | 4.7 kg | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Product Specifications
Part number | 61-3324-49 | 61-3324-50 |
Code Number | 432-1006 | 432-1014 |
How can we improve?
How can we improve?