(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Safety Half Boots, PA9875, White (GOLDWIN)

Urethane Safety Half Boots, PA9875, White (GOLDWIN)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,246.66 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0132-88
61-0132-89
61-0132-90
61-0132-91
61-0132-92
61-0132-93
61-0132-94
61-0132-96
61-0132-97
61-0132-98
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Capacity

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 23 One pair

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 23.5 One pair

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 24 One pair

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 24.5 One pair

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 25 One pair

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 16 Day(s) 25.5 One pair

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 16 Day(s) 26 One pair

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 16 Day(s) 27 One pair

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 23 Day(s) 28 One pair

฿ 7,475.07

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 29 One pair

Basic Specifications

  • Product Type
    Shoes/boots
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100 / 1000
  • Material
    Purita III + Clarino synthetic leather + resin toe box
  • Specifications
    Half boots type with front fastener, antistatic urethane sole specification
  • Capacity
    One pair

Product Description

[Features]
· The cover is made using "Purita III," a material featuring a high level of surface strength as well as moderate filtering properties and breathability.
· Features a half-length cover. Designed with a fastener that makes them easy to put on and take off.
· For the soles, a material employing a foamed special antistatic blend of urethane is used, giving a superior cushioning effect.
· Additionally, the soles are thick. A circle point has been added to the soles as a base point for movement, thereby helping improve mobility.
· Moreover, the design includes ample space around the little toes, helping prevent any feeling of being cramped. The widths correspond to EEE.
· Moreover, by pre-cutting the part which first comes into contact with the ground when walking, movement is rendered smoother and dust generated due to wear is eliminated.
· Additionally, features a system in which static is kept at bay thanks to the use of insoles containing conductive yarns, conductive rubber and antistatic blended urethane soles.
· (Conductive performance conforms to JIS T8103) A resin toe protector is used on the front for a lightweight and safe design.
· This specification allows for fast drying after washing, and the rust-related issues with iron cores have been also taken care of. (JIS T8101 Grade L equivalent resistance to impact and compression)

Part Number
61-0132-88
61-0132-89
61-0132-90
61-0132-91
61-0132-92
61-0132-93
61-0132-94
61-0132-96
61-0132-97
61-0132-98
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Capacity

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 23 One pair

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 23.5 One pair

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 24 One pair

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 24.5 One pair

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 25 One pair

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 16 Day(s) 25.5 One pair

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 16 Day(s) 26 One pair

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 16 Day(s) 27 One pair

฿ 6,246.66

WARE FOR CLEAN ROOM 1 Piece(s) 23 Day(s) 28 One pair

฿ 7,475.07

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) 29 One pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1